??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Caleffi
Description
Automatic air vent valve 5020 dn20 dn25 brass and chrome
Bill of material
automatic_air_vent_valve_5020_dn20_dn25_brass_and_chrome_1___chrome
VARIANTNAME
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Caleffi
NOMINALHEIGHT
Nominal height
0 mm
NOMINALWIDTH
Nominal width
0 mm
PRODUCTSKU
Product SKU
5020
PRODUCTFAMILY
Product family
HVAC
PRODUCTGROUP
Product group
Venting devices
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
IFCCLASSIFICATION
IFC Classification
Valve
IFCEXPORTAS
IFCExportAs
IFCValveType
MASTERFORMAT2014CODE
Masterformat 2014 Code
23 00 00
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Heating, Ventilating, and Air Conditioning (HVAC)
UNSPSCCODE
UNSPSC Code
401416
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D30
UNIFORMATIIDESCRIPTION
Uniformat II Description
HVAC
NEGATIVEOFFSET
Negative Offset
10 mm
ACTUALOFFSET
Actual Offset
10 mm
FLOW
Flow
0
MASS
Mass
MAXIMUMWORKINGTEMPERATURE
Maximum working temperature
120
MAXIMUMWORKINGPRESSURE
Maximum working pressure
10
MAXIMUMPERCENTAGEOFGLYCOL
Maximum percentage of glycol [%]
30
MAXIMUMDISCHARGEPRESSURE
Maximum discharge pressure
2.5
CONNECTIONTYPE
Connection type
Gas ISO 228/1
CONNECTIONSIZE
Connection size
APPLICATIONFLUIDS
Application fluids
Water and glycol solutions
MATERIALMAIN
Material main
Brass
ANNOTATIONOFFSETRL
Annotation Offset RL
0 mm
OVERALLWIDTH
Overall Width
48 mm
OVERALLLENGTH
Overall Length
48 mm
OVERALLHEIGHT
Overall Height
86 mm
OUTERDIAMETERTHREAD
Outer Diameter Thread
mm
OUTERRADIUSTHREAD
Outer Radius Thread
mm
PRODUCTGUID
Product Guid
0b7bb41d-dd0c-4a02-8f0e-af88f4069ef6
PRODUCTURL
Product url
http://www.caleffi.com/international/en-int/products/search?query=minical%205020
TECHNICALDESCRIPTION
Technical description
http://www.caleffi.com/sites/default/files/file/01054_05en.pdf
SERIES
Series
5020
REVITVERSION
Revit version
2014
MANUFACTURER
Manufacturer
Caleffi Italy
PRODUCTPAGEURL
Product page URL
http://www.caleffi.com/international/en-int/catalogue/minical-automatic-air-vent-34-m-and-1-m-chrome-plated-502051
MODEL
Model
MANUFACTURERURL
Manufacturer URL
http://www.caleffi.com/international/en-int
MANUFACTURERARTNO
Manufacturer Art. No.
GTIN
FAMILYVERSION
Family version
02.00
DESCRIPTION
Description
CUSTOM
Custom
0
COPYRIGHT
Copyright
©Caleffi Italy
ARTICLEDESCRIPTION
Article description
HYGROSCOPICYELLOWCAP
Hygroscopic yellow cap
HYGROSCOPICCHROMEDCAP
Hygroscopic chromed cap
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions