??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Caleffi
Description
Automatic air vent valve 5020 5021 dn10 dn15 brass and chrome with automatic shut off cock
Bill of material
automatic_air_vent_valve_5020_5021_dn10_dn15_brass_and_chrome_with_automatic_shut_off_cock_1_2___chrome
VARIANTNAME
DESIGNCOUNTRY
Design country
Italy
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Italy
MANUFACTURERNAME
Manufacturer name
Caleffi
NOMINALHEIGHT
Nominal height
0 mm
NOMINALWIDTH
Nominal width
0 mm
PRODUCTSKU
Product SKU
5021
PRODUCTFAMILY
Product family
HVAC
PRODUCTGROUP
Product group
Venting devices
REGIONAFRICA
Region Africa
All
REGIONANTARCTICA
Region Antarctica
All
REGIONASIA
Region Asia
All
REGIONEUROPE
Region Europe
All
REGIONMIDDLEEAST
Region Middle East
All
REGIONNORTHAMERICA
Region North America
All
REGIONOCEANIA
Region Oceania
All
REGIONSOUTHAMERICA
Region South America
All
WEIGHTNETKG
Weight Net (Kg)
0
IFCCLASSIFICATION
IFC Classification
Valve
IFCEXPORTAS
IFCExportAs
IFCValveType
MASTERFORMAT2014CODE
Masterformat 2014 Code
23 00 00
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Heating, Ventilating, and Air Conditioning (HVAC)
UNSPSCCODE
UNSPSC Code
401416
UNICLASS2015CODE
Uniclass 2015 Code
Ss_55
UNICLASS2015NAME
Uniclass 2015 Name
Piped supply systems
UNIFORMATIICODE
Uniformat II Code
D30
UNIFORMATIIDESCRIPTION
Uniformat II Description
HVAC
NEGATIVEOFFSET
Negative Offset
10 mm
ACTUALOFFSET
Actual Offset
10 mm
FLOW
Flow
0
MASS
Mass
MAXIMUMWORKINGTEMPERATURE
Maximum working temperature
MAXIMUMWORKINGPRESSURE
Maximum working pressure
10
MAXIMUMPERCENTAGEOFGLYCOL
Maximum percentage of glycol [%]
30
MAXIMUMDISCHARGEPRESSURE
Maximum discharge pressure
2.5
CONNECTIONTYPE
Connection type
Gas ISO 228/1
CONNECTIONSIZE
Connection size
APPLICATIONFLUIDS
Application fluids
Water and glycol solutions
MATERIALMAIN
Material main
Brass
ANNOTATIONOFFSETRL
Annotation Offset RL
0 mm
OVERALLWIDTH
Overall Width
48 mm
OVERALLLENGTH
Overall Length
48 mm
OVERALLHEIGHT
Overall Height
mm
OUTERRADIUSTHREAD
Outer Radius Thread
mm
OUTERDIAMETERTHREAD
Outer Diameter Thread
mm
PRODUCTGUID
Product Guid
5abd4194-90e2-43a8-ad08-9701e6ae75aa
PRODUCTURL
Product url
http://www.caleffi.com/international/en-int/products/search?query=minical%205021
TECHNICALDESCRIPTION
Technical description
http://www.caleffi.com/sites/default/files/file/01054_05en.pdf
SERIES
Series
REVITVERSION
Revit version
2014
MANUFACTURER
Manufacturer
Caleffi Italy
PRODUCTPAGEURL
Product page URL
http://www.caleffi.com/international/en-int/catalogue/minical-automatic-air-vent-38-m-and-12-m-chrome-plated-502031
MODEL
Model
MANUFACTURERURL
Manufacturer URL
http://www.caleffi.com/international/en-int
MANUFACTURERARTNO
Manufacturer Art. No.
GTIN
FAMILYVERSION
Family version
02.00
DESCRIPTION
Description
CUSTOM
Custom
0
COPYRIGHT
Copyright
©Caleffi Italy
ARTICLEDESCRIPTION
Article description
PLASTICCAP
Plastic cap
METALCAP
Metal cap
CHROMEAUTOMATICSHUTOFFCOCK
Chrome automatic shut-off cock
AUTOMATICSHUTOFFCOCK
Automatic shut-off cock
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions