??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Autograph Tall Ice Bin Side Table
Bill of material
R7M76Y9R4
ORDERNO
R7M76Y9R4
FOOTPRINT_LENGTH
footprint length
14.5 in | 37 cm
OVERALL_HEIGHT
overall height
20 in | 51 cm
OVERALL_LENGTH
overall length
21 in | 53 cm
OVERALL_WIDTH
overall width
21 in | 53 cm
NAME
name
R7M76Y9R4
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions