??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Autograph Standard Side Table
Bill of material
88QS5PG2S
ORDERNO
88QS5PG2S
FOOTPRINT_LENGTH
footprint length
12 in | 30 cm
OVERALL_HEIGHT
overall height
16.5 in | 42 cm
OVERALL_LENGTH
overall length
17.5 in | 45 cm
OVERALL_WIDTH
overall width
17.5 in | 45 cm
NAME
name
88QS5PG2S
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions