??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Autograph Chaise
Bill of material
UH2JPRUU9
ORDERNO
UH2JPRUU9
FOOTPRINT_LENGTH
footprint length
59.5 in | 151 cm
KNEE_HEIGHT
knee height
13.5 in | 34 cm
OVERALL_HEIGHT
overall height
29.5 in | 75 cm
OVERALL_LENGTH
overall length
70 in | 178 cm
OVERALL_WIDTH
overall width
23 in | 59 cm
SEAT_HEIGHT
seat height
6.5 in | 17 cm
NAME
name
UH2JPRUU9
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions