??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ledge Lounger
Description
Autograph Chaise Headrest Pillow
Bill of material
UMQTRVWWI
ORDERNO
UMQTRVWWI
OVERALL_HEIGHT
overall height
4 in | 10 cm
OVERALL_LENGTH
overall length
8.5 in | 22 cm
OVERALL_WIDTH
overall width
17.5 in | 45 cm
WEIGHT
weight
1 lb | 0.5 kg
NAME
name
UMQTRVWWI
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions