??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bray
Description
ATT Series
Bill of material
ATT Series
ORDERNO
ATT Series
ACTUATOR_CENTER_OFFSET
actuator center offset
0.062
ACTUATOR_HEIGHT
actuator height
0.208
ACTUATOR_HEIGHT_OFFSET
actuator height offset
0.476
ACTUATOR_LENGTH
actuator length
0.333
ACTUATOR_LENGTH_OFFSET
actuator length offset
0.271
ACTUATOR_MODEL
actuator model
FN.1.2
ACTUATOR_MOUNTING_OFFSET
actuator mounting offset
0.421
ACTUATOR_WEIGHT
actuator weight
0.660
ACTUATOR_WIDTH
actuator width
0.125
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
0
ASSEMBLY_CODE
assembly code
D2090800
BODY_TAP_ANGLE
body tap angle
60.000
BODY_TAP_BASE_LENGTH
body tap base length
0.167
BODY_TAP_BASE_RADIUS
body tap base radius
0.026
BODY_TAP_CENTER_OFFSET
body tap center offset
0.016
BSP_END_CONNECTION
bsp end connection
0
CARTRIDGE_ANGLE
cartridge angle
30
CARTRIDGE_BODY_LENGTH
cartridge body length
0.265
CARTRIDGE_BOTTOM_EDGE_LENGTH
cartridge bottom edge length
0.010
CARTRIDGE_BOTTOM_OFFSET
cartridge bottom offset
0.102
CARTRIDGE_DIAMETER
cartridge diameter
0.750
CARTRIDGE_HOUSING_RADIUS
cartridge housing radius
0.042
CARTRIDGE_TYPE
cartridge type
L
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CV_COEFFICIENT
cv coefficient
3
DESCRIPTION
description
Pressure Independent Control Valve with Electronic Acuator
DESIGN_OPTION
design option
-1
DESIGN_WATER_FLOW
design water flow
0
END_CONNECTION_WARNING
end connection warning
END_CONNECTIONS
end connections
NPT x NPT
ENGWORKS_URL
engworks url
http://www.ENGworks.com/
FAMILY_NAME
family name
FLIP_PLAN_VIEW_SYMBOL
flip plan view symbol
0
FLIPPED_SYMBOL
flipped symbol
0
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
0
HEX_RADIUS
hex radius
0.031
HOST
host
0
ISOMETRIC_SYMBOL
isometric symbol
0
K_COEFFICIENT
k coefficient
0
K_COEFFICIENT_TABLE
k coefficient table
KEYNOTE
keynote
LEFT_OFFSET
left offset
0.500
LOAD_CLASSIFICATION
load classification
LOSS_METHOD
loss method
2
MANUFACTURER
manufacturer
Bray Controls
MANUFACTURER_COMPLETE_MODEL_NUMBER
manufacturer complete model number
MASSUNIT
massunit
1
MAXIMUM_FLOW_RATE
maximum flow rate
3.300
MAXIMUM_WORKING_PRESSURE
maximum working pressure
360
MAXIMUM_WORKING_TEMPERATURE
maximum working temperature
212.000
MINIMUM_FLOW_RATE
minimum flow rate
0.100
MODEL
model
ATT-B-050-L
NOMINAL_PIPE_RADIUS
nominal pipe radius
0.250
NOMINAL_PIPE_SIZE
nominal pipe size
0.500
NPT_END_CONNECTION
npt end connection
1
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.55.14.17
OMNICLASS_TITLE
omniclass title
Adjusting/Controlling Valves for Liquid Services
OVERALL_HEIGHT
overall height
0.577
OVERALL_LENGTH
overall length
0.670
OVERALL_WIDTH
overall width
0.125
PART_TYPE
part type
20
PHASE
phase
1
PLAN_VIEW_SYMBOL
plan view symbol
1
PRODUCT_PAGE_URL
product page url
http://www.braycommercialdivision.com/ATT.swf
RIGHT_OFFSET
right offset
0.170
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
ATT
SHARED
shared
0
SYMBOL_BOTTOM_OFFSET
symbol bottom offset
0.135
SYMBOL_BOX_LENGTH
symbol box length
0.229
SYMBOL_END_LENGTH
symbol end length
0.155
SYMBOL_RADIUS
symbol radius
0.062
SYMBOL_TEXT_HEIGHT
symbol text height
0.137
SYMBOL_TEXT_OFFSET_FROM_CENTER
symbol text offset from center
0.180
SYMBOL_VISIBILITY
symbol visibility
1
THREADED_END_LENGTH
threaded end length
0.047
THREADED_END_RADIUS
threaded end radius
0.422
TRANSITION_LENGTH
transition length
0.013
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_WEIGHT
unit weight
1.860
URL
url
http://www.braycommercialdivision.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_BODY_RADIUS
valve body radius
0.312
VALVE_LENGTH
valve length
0.269
VALVE_MATERIAL
valve material
VALVE_MODEL
valve model
B
VALVE_WEIGHT
valve weight
1.200
VERSION
version
1
VOLTAGE
voltage
24
WORK_PLANE_BASED
work plane-based
0
NAME
name
ATT Series
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions