??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUMMIT CHAIRS
Description
Athena
Bill of material
Athena
ORDERNO
Athena
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12: Chairs, seats and benches
CHAIRTYPE
chairtype
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Available in Chrome, aluminium, stainless steel, woven wicker
CONSTITUENTS
constituents
Wenge and chrome for indoors or hard-wearing aluminium, stainless steel and woven wicker for outside spaces.
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Metal Chair With Woven Wicker
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
5
FAMILY_NAME
family name
FEATURES
features
Get customer-ready when you choose Athena, our range of bistro and cafe style stacking chairs and tables. Perfectly designed with eating spaces and breakout areas in mind, Athena has versatility and practicality at its core. Lightweight for easy repositioning when the masses descend, and stackable for easy storage when it’s time to make space for a dance floor. Choose contemporary designs in maple, wenge and chrome for indoors or hard-wearing aluminium, stainless steel and woven wicker for outside spaces. Explore the Athena range today.
FINISH
finish
Wenge and chrome for indoors or hard-wearing aluminium, stainless steel and woven wicker for outside spaces.
FRAMEFINISH
framefinish
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
0
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
0
KEYNOTE
keynote
Pr_40_50_12
LOWESTSEATINGHEIGHT
lowestseatingheight
0
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURERNAME
manufacturername
Summit Chairs
MANUFACTURERURL
manufacturerurl
www.summitchairs.co.uk
MASSUNIT
massunit
1
MATERIAL
material
Wenge and chrome for indoors or hard-wearing aluminium, stainless steel and woven wicker for outside spaces.
MODEL
model
AT32
MODELNUMBER
modelnumber
AT32
MODELREFERENCE
modelreference
Metal Chair With Woven Wicker
NAME
name
Athena
NBSDESCRIPTION
nbsdescription
Seating
NBSREFERENCE
nbsreference
45-35-72/352
NOMINALHEIGHT
nominalheight
830
NOMINALLENGTH
nominallength
620
NOMINALWIDTH
nominalwidth
545
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.summitchairs.co.uk/range/athena
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_BACKFINISH
seat&backfinish
SEATDEPTH
seatdepth
400
SEATINGHEIGHT
seatingheight
450
SEATWIDTH
seatwidth
430.000
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
(H) 830mm x (L) 620mm x (W) 545mm
STATUS
status
New
STYLE
style
Chair
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
Summit Chairs is a full member of FIRA’s Furniture Industry Sustainability Programme.
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Metal Chair With Woven Wicker
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr_40_50_12
UNICLASS2015TITLE
uniclass2015title
Chairs, seats and benches
UNICLASS2015VERSION
uniclass2015version
Pr-Products v1.10
URL
url
www.summitchairs.co.uk
WARRANTYDESCRIPTION
warrantydescription
5 year labour and part warranty.
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions