??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Ascent 150 II Round Aluminium Reflector
Bill of material
ASCENT 150 II 1700 4K DALI EM
ORDERNO
ACCESSORY_MATERIAL
accessory material
APPARENT_LOAD
apparent load
APPARENT_LOAD_COMMENTS
apparent load comments
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATALOG_NUMBER
catalog number
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COLOUR_CONSISTENCY__SDCM_
colour consistency (sdcm)
3 step
COST
cost
0
CRI__RA_
cri (ra)
>80
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUT_DIAMETER
cutout diameter
176
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
A very high efficient round downlight up to 127lm/W Long life >50,000hrs 4,000K and 3,000K CCT and CRI Ra85 IP44 rated for wet areas and bathrooms UGR <19 version for offices to comply with EN12464-1 Wide selection of decorative accessories
DESIGN_OPTION
design option
-1
DIAMETER
diameter
189
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTRIBUTION_TYPE
distribution type
Direct
DRIVE_CURRENT
drive current
ELECTRICAL_PROTECTION
electrical protection
Class II
EMERGENCY_DURATION__H_
emergency duration (h)
N/A
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
151
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
ENERGY_CLASS
energy class
A++,A+,A
FAMILY_NAME
family name
GLOW_WIRE_TEST
glow wire test
650
HOST
host
5
IK_RATING
ik rating
IK02
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INNER_DIAMETER
inner diameter
165
INNER_RADIUS
inner radius
82.5
INNER_REFLECTOR_RADIUS
inner reflector radius
63
INRUSH_CURRENT__MAX__QUANTITY_PER_16A_C_BREAKER_
inrush current (max. quantity per 16a c breaker)
80
IP_RATING
ip rating
IP44
KEYNOTE
keynote
LAMP
lamp
LED
LAMP_COMMENTS
lamp comments
Integrated LED
LIFE
life
50 000 h
LIGHT_EMIT__DIAMETER
light emit diameter
151
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LOR
lor
100%
MANUFACTURER
manufacturer
Feilo Sylvania
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PHOTOMETRY_COMMENTS
photometry comments
PRODUCT_FAMILY
product family
ASCENT 150 II ROUND
PRODUCT_PAGE_URL
product page url
RADIUS
radius
94.5
RECESSED_DEPTH
recessed depth
142
REFLECTOR_MATERIAL
reflector material
RING_INNER_DIAMETER
ring inner diameter
168
RING_OUTER_DIAMETER
ring outer diameter
172
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPPER_BODY_MATERIAL
upper body material
UPPER_BODY_RADIUS
upper body radius
80
URL
url
https://www.sylvania-lighting.com
VOLTAGE
voltage
230
VOLTAGE_COMMENTS
voltage comments
UNV (Universal Voltage; 220-240 Volt)
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions