??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Feilo's Sylvania
Description
Ascent 100 II Deco 120
Bill of material
ASCENT 100 II DECO 900 3K DALI 120
ORDERNO
APERTURE_SYL
aperture_syl
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D5020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
BARCODE
barcode
n/a
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
1
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CUTOUTDIAMETER_SYL
cutoutdiameter_syl
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_SYL
diameter_syl
DIFFUSERRADIUS_SYL
diffuserradius_syl
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DIMMINGCONTROLOPTIONS
dimmingcontroloptions
n/a
DOCUMENTATIONLITERATURE
documentationliterature
DURATIONUNIT
durationunit
hours
ELECTRICSHOCKCLASSIFICATION
electricshockclassification
Class II
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
EXPECTEDLIFE
expectedlife
50000
FAMILY_NAME
family name
HEIGHT_SYL
height_syl
94
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
IfcLightFixtureType
IMPACTPROTECTIONINDEX
impactprotectionindex
IK02
INGRESSPROTECTION
ingressprotection
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INPUTNOMINALFREQUENCY
inputnominalfrequency
n/a
INPUTVOLTAGE
inputvoltage
n/a
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
16500
LAMP
lamp
LED
LAMPCOLOURRENDERINGINDEX
lampcolourrenderingindex
80
LAMPCOLOURTEMPERATURE
lampcolourtemperature
LAMPMACADAMSTEP
lampmacadamstep
n/a
LAMPNOMINALLUMINOUS
lampnominalluminous
LAMPSTYPE
lampstype
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHTOUTPUTRATIO
lightoutputratio
100
LUMINAIRETYPE
luminairetype
LUMINOUSEFFICACY
luminousefficacy
MANUFACTURER
manufacturer
Feilo Sylvania
MANUFACTURERNAME
manufacturername
Feilo Sylvania
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_1_SYL
material_1_syl
MATERIAL_2_SYL
material_2_syl
MATERIAL_3_SYL
material_3_syl
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
NOMINALHEIGHT
nominalheight
94
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
POWERCONSUMPTION
powerconsumption
POWERFACTOR
powerfactor
0
RADIUS_SYL
radius_syl
REFLECTORRADIUS_SYL
reflectorradius_syl
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
URL
url
http://www.sylvania-lighting.com
VOLTAGE
voltage
0
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
EMITTIONSURFACE_SYL
emittionsurface_syl
HEIGHTACC_SYL
heightacc_syl
MATERIAL_4_SYL
material_4_syl
RADIUSACC_SYL
radiusacc_syl
VISIBILITYACC_SYL
visibilityacc_syl
WIDTHBEZELACC_SYL
widthbezelacc_syl
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions