??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Asmith
Description
AS-1430 series - Step Type Lift-Off Hinges
Bill of material
AS1430R
ORDERNO
DIMENSIONS
dimensions
60
FINISH
finish
Vibration ground
ITEM_NO_
item no.
AS-1430L
KIND
kind
⊕ Screw-on ⊕
L
l
1.5
MATERIAL
material
SUS304
T
t
AS-1430R
TYPE
type
Left Opening
W
w
50.2
WEIGHT_G_
weight(g)
40
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions