??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMMERGAS
Description
ARES 150 Tec ErP
Bill of material
ARES 150 Tec ErP
ORDERNO
ARES 150 Tec ErP
VAR_GAS_CONNECTION_DIAMETER
gas connection diameter
50.800
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOILER_MATERIAL
boiler material
BOILER_MATERIAL1
boiler material1
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIAMETER_OF_FUME_EXHAUST
diameter of fume exhaust
150
DIMENSIONS_OF_PIPING_CONNECTORS
dimensions of piping connectors
50.800
DISPLAY_MATERIAL
display material
ELECTRIC_POWER
electric power
26
FAMILY_NAME
family name
FREQUENCY_OF_USE
frequency of use
50
HOST
host
0
HOT_WATER_FLOW
hot water flow
41.667
HYDRAULIC_FITTINGS
hydraulic fittings
2.500
KEYNOTE
keynote
MANUFACTURER
manufacturer
Immergas
MANUFACTURER_PRODUCT_LINK
manufacturer product link
https://www.immergas.com/en/home_eng
MASS
mass
236
MASSUNIT
massunit
1
MASTERFORMAT
masterformat
23 00 00- Heating, Ventilating, and Air Conditioning (HVAC)
MODEL
model
ARES 150 TEC ErP
NAME_BIM_CO
name bim&co
Caldaia
NOMINAL_CURRENT
nominal current
218
NOMINAL_VOLTAGE
nominal voltage
230.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATING_TEMPERATURE
operating temperature
90
OVERALL_DEPTH
overall depth
764
OVERALL_HEIGHT
overall height
1150
OVERALL_WIDTH
overall width
1032
PART_TYPE
part type
0
PIPING_VOLUME_BOILER
piping volume boiler
0.014
PRODUCT_CODE
product code
3.025682
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THERMAL_FLOW_RATE
thermal flow rate
150000
THERMAL_POWER_80_60_C
thermal power 80/60°c
146100
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIFORMAT
uniformat
Heat Generating Systems
UNIFORMAT_CODE
uniformat code
D3020
URL
url
WORK_PLANE_BASED
work plane-based
0
YIELD_HVAC_HEATING_LOAD_NOMINAL____
yield hvac heating load nominal (%)
97.400
YIELD_HVAC_HEATING_LOAD_NOMINAL_30____
yield hvac heating load nominal 30 (%)
95.500
NAME
name
ARES 150 Tec ErP
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions