??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heatrae Sadia
Description
Aquatap-Boiling-and-Ambient
Bill of material
Aquatap-Boiling-and-Ambient
ORDERNO
Aquatap-Boiling-and-Ambient
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
n/a
CHILLEDWATEROUTPUT
chilledwateroutput
n/a
CHILLERSIZE
chillersize
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
Dispenser: Chrome; Water heater: White
CONNECTIONS
connections
Two 0.5 m hoses
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
1200
DEPTH
depth
118
DESCRIPTION
description
Boiling water dispenser and heater
DESIGN_OPTION
design option
-1
DISPENSERSAFETYFEATURES
dispensersafetyfeatures
Integral dual action safety feature to prevent accidental boiling water delivery, boiling water delivery indicator LED
DISPENSERSIZE
dispensersize
235 x 60 x 118 mm (h x w x l)
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
0
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FAUCETFUNCTION
faucetfunction
Boiling
FAUCETOPERATION
faucetoperation
Other
FAUCETTOPDESCRIPTION
faucettopdescription
Electronic buttons
FAUCETTYPE
faucettype
Other
FEATURES
features
Undercounter design, LED indicators, Intelliboilâ„¢Plus technology
FINISH
finish
Chrome plated body and buttons
FLOWRATEMAXIMUM
flowratemaximum
n/a
FORM
form
Boiling water dispenser with undercounter water heater
GRADE
grade
n/a
HASPROTECTIVEEARTH
hasprotectiveearth
0
HEATERSAFETYFEATURES
heatersafetyfeatures
Low pressure vented, dry start protection by self-resetting bi-metal thermal cut-out, boil-dry protection by manually-resettable bi-metal cut-out
HEATERSIZE
heatersize
480 x 350 x 296 mm (h x w x l)
HEATERWATERCAPACITY
heaterwatercapacity
5 L
HEIGHT
height
235
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcValveType
IFCEXPORTTYPE
ifcexporttype
FAUCET
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
n/a
INTEGRALACCESSORIES
integralaccessories
Drip tray, Extension piece, Programmable timer, Water filter cartridge, Water filter system
IPCODE
ipcode
IPX2
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Heatrae Sadia
MANUFACTURERURL
manufacturerurl
www.heatraesadia.com
MASSUNIT
massunit
1
MATERIAL
material
Dispenser: Die cast metal; Water heater casing: High impact thermoplastic; Water container: Moulded polyphenylene sulphide
MODEL
model
MODELNUMBER
modelnumber
95:200:261
MODELREFERENCE
modelreference
Aquatap Boiling
NAME
name
Aquatap-Boiling-and-Ambient
NBSDESCRIPTION
nbsdescription
Water supply fittings for sinks
NBSNOTE
nbsnote
90-15-35/440
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/345
NBSTYPEID
nbstypeid
n/a
NOMINALCURRENT
nominalcurrent
0
NOMINALFREQUENCYRANGE
nominalfrequencyrange
0
NOMINALHEIGHT
nominalheight
235
NOMINALLENGTH
nominallength
118
NOMINALVOLTAGE
nominalvoltage
230.0, 240.0
NOMINALWIDTH
nominalwidth
60.000
NUMBEROFPOLES
numberofpoles
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
n/a
PRODUCTINFORMATION
productinformation
www.heatraesadia.com/docs/Drinking_water_brochure.pdf
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
n/a
SUPPLYPRESSURERANGE
supplypressurerange
0.5-10.0 bar
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THERMOSTAT
thermostat
Electronic to control water temperature up to boiling point
THIRDPARTYCERTIFICATION
thirdpartycertification
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-45-47/479
UNICLASS2015DESCRIPTION
uniclass2015description
Sink manual water supply sets
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_20_87_82
UNICLASS2015VERSION
uniclass2015version
Products v1.1
URL
url
USAGECURRENT
usagecurrent
0
VENT_CONNECTION
vent connection
1
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
2
WARRANTYDURATIONPARTS
warrantydurationparts
2
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATEROUTLETHEIGHT
wateroutletheight
181 mm
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
100°C
WFU
wfu
0
WIDTH
width
60.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions