??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alcadrain
Description
APZ1
Bill of material
3QAX9B4QT
ORDERNO
3QAX9B4QT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
25 years
COEFFICIENT_K
coefficient k
0
CONSTRUCTION_HEIGHT_
construction height
100
CONSTRUCTION_HEIGHTX
construction heightx
100
COST
cost
0
COUNT
count
68
COUNT_OF_LINES
count of lines
34
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
High flow rate (60 l/min), 100% easy clean trap, low installation height (100mm).
DESIGN_OPTION
design option
-1
EXTENDED_WARRANTY
extended warranty
25 years
FLOW_RATE
flow rate
1.000
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LENGTH
length
850
LINEAR_DRAIN_BODY_WIDTH
linear drain body width
60.000
LINEAR_DRAIN_FLOW_RATE__L_MIN__
linear drain flow rate (l/min.)
60
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MINIMUM_CONCRETE_HEIGHT
minimum concrete height
85
MODEL
model
Shower drain APZ1
PART_TYPE
part type
0
PIPE_CONNECTION_AXIS_UNDER_THE_FLOOR
pipe connection axis under the floor
63.525
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOTAL_CONSTRUCTION_HEIGHT
total construction height
100 - 158 mm
TYPE_COMMENTS
type comments
Shower drain with an edge for perforated grids.
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
50
WFU
wfu
0
WIDTH
width
120.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
3QAX9B4QT
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions