??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alcadrain
Description
APH
Bill of material
ZF3CIKLL5
ORDERNO
ASSEMBLY_CODE
assembly code
D2030400
BASIC_WARRANTY
basic warranty
2 years
BOTTOM_PART
bottom part
COEFFICIENT_K
coefficient k
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOUBLE
double
EAN
ean
EXTENDED_WARRANTY
extended warranty
2 years
HEIGHT
height
HEM_OVERLAP
hem overlap
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
LENGTH
length
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE
single
TECHNICAL_DATA
technical data
TYPE_COMMENTS
type comments
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
WEIGHT
weight
WFU
wfu
0
WIDTH
width
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions