??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DeBourgh
Description
Apex Locker – 2 tier – 72Inch Tall
Bill of material
Apex Locker – 2 tier – 72Inch Tall
ORDERNO
Apex Locker – 2 tier – 72Inch Tall
VAR04_CSI
04 csi
10 51 00
VAR95_CSI
95 csi
10500
ALWAYS_VERTICAL
always vertical
1
ANGLE_IRON_DOOR
angle iron door
1
ASSEMBLY_CODE
assembly code
C1030310
BASE_DEPTH
base depth
13.905
BASE_HEIGHT
base height
4
CATEGORY
category
CLOSED_BASE
closed base
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
15.000
DEPTH_AVAILABLE_SIZES
depth available sizes
12,16,18,22,24
DESCRIPTION
description
Sentry 2 Tier Locker - 72IN Ht.
DESIGN_OPTION
design option
-1
DOOR_HEIGHT
door height
27.828
DOOR_WIDTH
door width
9.906
FAMILY_NAME
family name
FORMED_DOOR
formed door
0
GRILL
grill
HEIGHT
height
72
HOST
host
0
KEYNOTE
keynote
LATCH
latch
LOUVER
louver
0
MANUFACTURER
manufacturer
DeBourgh Manufacturing Co.
MASSUNIT
massunit
1
MESH
mesh
0
MESH_NOTE
mesh note
The Mesh option shall only be available on the Angle Iron Doors
MESH_SIDES
mesh sides
1
MODEL
model
Sentry Team Locker
OMNICLASS_NUMBER
omniclass number
23.40.20.11.17
OMNICLASS_TITLE
omniclass title
Lockers
PART_TYPE
part type
0
PERF
perf
0
PRODUCT_URL
product url
http://www.debourgh.com/TeamLockers.aspx
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SENTRY_1
sentry 1
1
SENTRY_2
sentry 2
0
SENTRY_2_ACTUAL
sentry 2 actual
0
SENTRY_3
sentry 3
0
SENTRY_3_ACTUAL
sentry 3 actual
0
SENTRY_NOTE
sentry note
Sentry 2 & 3 options are not applicable on Angle Iron Door
SHARED
shared
0
SLOPE_ANGLE
slope angle
25
SLOPE_TOP
slope top
1
SNV
snv
0
SOLID_MATERIAL
solid material
0
SPACE_REQUIREMENT_CHART
space requirement chart
http://www.debourgh.com/DesignHelp.aspx
SPACE_REQUIREMENT_NOTE
space requirement note
1
SPECIFICATION_URL
specification url
http://www.debourgh.com/SpecificationWriting.aspx
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.debourgh.com/
VERSION
version
Autodesk Revit Architecture 2010
WARRANTY
warranty
Lifetime Limited
WIDTH
width
12.000
WIDTH_AVAILABLE_SIZES
width available sizes
12,15,18,24
WORK_PLANE_BASED
work plane-based
1
NAME
name
Apex Locker – 2 tier – 72Inch Tall
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions