??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
621 Technologies
Description
APDB-1IN11OD-2A-004
Bill of material
1BWDFYTIU
ORDERNO
1BWDFYTIU
DESCRIPTION
description
 The device provides 24 common pins on all pins 3 and 4 of all connectors - typically used as the return circuit for the power supply. The master connector is intended to be connected to two power supplies on Pin 1 and Pin 2. Pin 1 and Pin 2 of each slave features a current limited output. The device is designed for mobile applications and features robust Deutsch Connectors and a fully potted package, wide temperature and voltage tolerance as well as strong EMI and ESD immunity.
FEATURES
features
Operating temperature -40 to +100°C Protocols include Generic CAN, J1939. Rugged, diecast aluminum alloy enclosure. Military grade conformally coating plus SilGuard potting. Field proven Deutsch DT Series connectors.
PRODUCT_STAGE
product stage
Prototype
NAME
name
1BWDFYTIU
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions