??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
American Panel
Description
APC_WalkIn
Bill of material
APC_WalkIn
ORDERNO
APC_WalkIn
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
368
BUCK_OPEN_DIMENSION
buck open dimension
44
BUCK_OPENING
buck opening
46
CEILING
ceiling
1
CONN_CONDUIT
conn conduit
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Walk in Single Room Rectangular
DESIGN_OPTION
design option
-1
DIRECT_WASTE_CONNECTION_HEIGHT
direct waste connection height
0
DIRECT_WASTE_RI_HEIGHT
direct waste ri height
0
DIRECT_WASTE_SIZE
direct waste size
0
DOOR_DISPLACEMENT
door displacement
50
DOOR_FLOOR_OFFSET
door floor offset
4
DOOR_HEIGHT
door height
72.5
DOOR_WIDTH
door width
32
DOOR_WIDTH_FORMULA
door width formula
32
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRICAL_CONN_CONNECTION_HEIGHT
electrical conn connection height
0
ELECTRICAL_REMARKS
electrical remarks
ADD WATTAGE FOR EACH ADDITIONAL LIGHT FIXTURE IN ACCESSORIES.
FL_AMPS
fl amps
3.2
FLOORA
floora
1
FLOORB
floorb
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HF
hf
108
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
0
INDIRECT_WASTE_SIZE
indirect waste size
0
INDOOR
indoor
0
KICKPLATE_HEIGHT
kickplate height
32
MANUFACTURER
manufacturer
American Panel Corporation
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
NUMBER_OF_POLES
number of poles
1
OUTDOOR
outdoor
1
PART_TYPE
part type
0
PHASE
phase
0
REFRIGERANT_TYPE
refrigerant type
R404A
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEE_THROUGH_CEILING
see through ceiling
0
SHARED
shared
1
SHOW_BUCK_OPENING
show buck opening
0
SHOW_CLEARANCE
show clearance
0
SHOW_CORNER_GUARD_LEFT__FRONT_
show corner guard left (front)
0
SHOW_CORNER_GUARD_LEFT__REAR_
show corner guard left (rear)
0
SHOW_CORNER_GUARD_RIGHT__FRONT_
show corner guard right (front)
0
SHOW_CORNER_GUARD_RIGHT__REAR_
show corner guard right (rear)
0
SHOW_DOOR_LEFT_SWING
show door left swing
1
SHOW_DOOR_RIGHT_SWING
show door right swing
0
SHOW_EVAPORATOR
show evaporator
0
SHOW_FLOOR
show floor
1
SHOW_FLOORLESS
show floorless
0
SHOW_KICK_PLATE
show kick plate
0
SHOW_RAMP
show ramp
0
SHOW_STRIP_CURTAIN
show strip curtain
0
SHOW_THIRD_HINGE
show third hinge
0
SHOW_WAINSCOT_BACK
show wainscot back
0
SHOW_WAINSCOT_FRONT
show wainscot front
0
SHOW_WAINSCOT_LEFT
show wainscot left
0
SHOW_WAINSCOT_RIGHT
show wainscot right
0
SHOW_WINDOW
show window
0
URL
url
www.americanpanel.com
URL_CUTSHEET
url cutsheet
www.americanpanel.com
URL_MANUFACTURER
url manufacturer
www.americanpanel.com
VERSION
version
2011
VOLTS
volts
115
WALK_IN_DEPTH
walk in depth
100
WALK_IN_DOOR
walk in door
1
WALK_IN_HEIGHT
walk in height
108
WALK_IN_WIDTH
walk in width
100
WATTS
watts
350
WINDOW_HEIGHT
window height
23
WINDOW_WIDTH
window width
14
WORK_PLANE_BASED
work plane-based
0
NAME
name
APC_WalkIn
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions