??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
DELABIE
Description
Angled stainless steel grab bar 135°, bright, 400 x 400mm_1
Bill of material
Angled stainless steel grab bar 135°, bright, 400 x 400mm_1
ORDERNO
Angled stainless steel grab bar 135°, bright, 400 x 400mm_1
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Grab bar
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Grab bar 135° for WCs, showers or baths. For use as a handrail (horizontal part) or as a grab bar (135° part). Universal for either left or right side. Dimensions: 400 x 400mm, Ø 32mm. Tube thickness: 1.5mm. Bacteriostatic 304 stainless steel tube. Stainless steel with UltraPolish bright polished finish, uniform non-porous surface for easy maintenance and hygiene. Plate welded to the tube by invisible safety bead weld (process exclusive to "ArN-Securit"). 40mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. Fixings concealed by a 3-hole cover plate, 304 stainless steel, Ø 72mm. Supplied with stainless steel screws for concrete walls. Tested to over 200kg. Maximum recommended user weight: 135kg. 10 year warranty. CE marked.
FINISH
finish
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Drop-down bar
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Grab bar 135°
MODELNUMBER
modelnumber
5081P2
NAME
name
Angled stainless steel grab bar 135°, bright, 400 x 400mm_1
NOMINALHEIGHT
nominalheight
400
NOMINALLENGTH
nominallength
400
NOMINALWIDTH
nominalwidth
40
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/5081p2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330024631
SHARED
shared
0
TYPE_COMMENTS
type comments
Grab bar 135° 2 fixing points
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions