??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
DELABIE
Description
Angled Nylon grab bar 135°, white, anti-bacterial, 400 x 400mm
Bill of material
Angled Nylon grab bar 135°, white, anti-bacterial, 400 x 400mm
ORDERNO
Angled Nylon grab bar 135°, white, anti-bacterial, 400 x 400mm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Grab bar
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Grab bar 135° Ø 32mm HR Nylon bright white. For use as a handrail (horizontal part) or as a grab bar (135° part) for WCs, showers or baths. Universal for either left or right side. Dimensions: 400 x 400mm. Suitable for intensive use in public places or the healthcare sector. High strength polyamide (Nylon): with 2mm reinforced steel core treated against corrosion. Uniform non-porous surface for easy maintenance and hygiene. Good resistance to chemical products and cleaning. Anti-UV treatment. Warm to the touch. 38mm gap between the bar and the wall: minimal space prevents the forearm passing between the bar and the wall, reducing the risk of fracture in case of loss of balance. 3 fixing points allow the stop of the wrist and an easy installation. Concealed fixings, secured to wall on a 6-hole plate, Ø 73mm. Supplied with stainless steel screws for concrete walls. Tested to over 200kg. Maximum recommended user weight: 135kg. 10 year warranty. CE marked.
FINISH
finish
GRADE
grade
CE
HOST
host
1
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Drop down bar
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Grab bar 135°
MODELNUMBER
modelnumber
5081N
NAME
name
Angled Nylon grab bar 135°, white, anti-bacterial, 400 x 400mm
NOMINALHEIGHT
nominalheight
400
NOMINALLENGTH
nominallength
400
NOMINALWIDTH
nominalwidth
38
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/5081n
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330113342
SHARED
shared
0
TYPE_COMMENTS
type comments
Grab bar 135° 3 fixing points
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions