??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AirConcepts
Description
ANC Panel
Bill of material
ANC Panel
ORDERNO
ANC Panel
ACTUAL_SUPPLY
actual supply
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIST_FROM_CEN
dist from cen
4
DUCT_WIDTH
duct width
6.000
DUCT_WIDTH_1_8
duct width-1/8
5.875
E_DIAMETER
e diameter
4.000
E_RADIUS
e radius
2.000
E_RADIUS___1_16
e radius - 1/16
1.937
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
AirConcepts Inc.
MASSUNIT
massunit
1
MAX_FLOW
max flow
200
MIN_FLOW
min flow
50
MODEL
model
ANC
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27.11
OMNICLASS_TITLE
omniclass title
Diffusers, Registers, and Grilles
PART_TYPE
part type
0
RING_1
ring 1
1.333
RING_1_1_16
ring 1-1/16
1.271
RING_2
ring 2
0.889
RING_2_1_16
ring 2-1/16
0.826
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airconceptsinc.com
WIDTH
width
8
WIDTH_1_16
width-1/16
7.875
WORK_PLANE_BASED
work plane-based
0
NAME
name
ANC Panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions