??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Analog Microelectronics
Description
ams5812_xxxx_z_n
Bill of material
ams5812_xxxx_z_n
ORDERNO
ams5812_xxxx_z_n
FEATURES
features
Calibrated and temperature compensated pressure sensor with analog and digital output (can be used simultaneously)Variants for all types of pressure absolute pressure sensor, relative pressure sensor, differential pressure sensor, bidirectional differential pressure sensorAnalog output ratiometric, amplifed, 0.5 to 4.5 VDigital output for pressure and temperature data via I2C interfaceResolution of the analog output 11 bitResolution of the digital output 14 bitSupply voltage range 4.75 to 5.25 V (3.3 V variant available on request)High accuracy at room temperature, 0.5 %FSO for standard pressure rangesLow total error in the compensated temperature range of -25 ... 85 °CHigh long-term stability (maximum 0.5 %FSOa)High speed measurements (typical response time 1 ms or sampling rate 1 kHz)Programmable I2C addressCompact, ceramic DIL package (Length x width 15.24 mm x 15.24 mm)Replacement substitute product for SM5852 SM5812 (Cross reference list AMS 5812 - SM5852 SM5812)USB Starter Kit available for easy first operation, testing measuring and adjustment of the I2C addressArduino Kits for Arduino Uno und Arduino Nano availableRoHS conform
TYPICAL_APPLICATIONS
typical applications
Static and dynamic pressure measurementBarometric pressure measurementVacuum monitoringGas flowFluid level measurementMedical instrumentationrespirators, spirometers, CPAP, sleep diagnostics, anaesthesia, insufflators, pneumatic compressionHeating, ventilation and air conditioning (HVAC)
NAME
name
ams5812_xxxx_z_n
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions