??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ASI
Description
AMS-AGY Objective
Bill of material
SOLS13DSCUBEADAPTERC60MTT
ORDERNO
CHROMATIC_CORRECTION
chromatic correction
450 – 700 nm
EFFECTIVE_FOCAL_LENGTH
effective focal length
5 mm
FIELD__BEVEL_LIMITED_
field (bevel-limited)
250 μm Ø
FIELD__DIFFRACTION_LIMITED_
field (diffraction-limited)
150 μm Ø
NUMERICAL_APERTURE
numerical aperture
1.0
PRICE
price
$15K
SPECIFICATIONS
specifications
v1 (54-10-5)
WORKING_DISTANCE
working distance
0.0 mm
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions