??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6965-10-09 - Clamp arm blank
Bill of material
562222
BESTNR
Order No.
562222
ARTNR
Article No.
6965-10-09
PDF
catalog sheet
PDF
BD
max. operating pressure
250 bar
SP
Clamping force
0.68 kN
A
29.5 mm
B
15 mm
L
95 mm
GEW
Weight
377 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023409
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions