??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828V - Heavy pneumatic toggle clamp, double-acting
Bill of material
91892
BESTNR
Order No.
91892
PDF
catalog sheet
PDF
GR
Size
80
SPM
Clamping moment at 5 bar
800 Nm
HM
Holding moment max.
2500 Nm
B
179 mm
C
140.0 mm
C1
134 mm
C2
20.0 mm
C3
8.0 mm
C4
8.0 mm
C5
74 mm
C6
76 mm
C7
3.5 mm
D
Thread
M10 mm
D1
Diameter
12.0 mm
D2
Thread
M12 mm
D3
Diameter
8 mm
H
70.0 mm
H1
486 mm
H2
270 mm
H3
55.0 mm
H4
80 mm
H5
50.0 mm
I
35 mm
K
70 mm
K1
36 mm
K2
15 mm
L
76 mm
L1
15 mm
L2
50 mm
L3
40 mm
L4
12 mm
N
50 mm
N1
75 mm
N2
65 mm
S
30 mm
T1
12 mm
T2
15 mm
T3
13 mm
KD
Piston diameter
80 mm
GEW
Weight
15600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091897
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions