??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828SP-80 - Clamp arm made of steel, for heavy pneumatic toggle clamp no. 6828V
Bill of material
92395
BESTNR
Order No.
ARTNR
TYPVERS
GR
Size
80
PDF
catalog sheet
PDF
A
25.0 mm
B
179 mm
GEW
Weight
1450 g
CTN
Customs tariff number
84662098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions