??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hacel Lighting
Description
Ambiere
Bill of material
Ambiere
ORDERNO
Ambiere
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONTROL_GEAR
control gear
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
1219.2
DESCRIPTION
description
Recessed LED Downlight
DESIGN_OPTION
design option
-1
DIFFUSER_COLOUR
diffuser colour
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISCLAIMER
disclaimer
Parametric and Dimensional Data are fully representative of the finished product. Visual accuracy may vary
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
370
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FITTING_COLOUR
fitting colour
FITTING_HEIGHT
fitting height
87
FITTING_LENGTH
fitting length
445
FITTING_WIDTH
fitting width
445
HALO_COLOUR
halo colour
HALO_ON_OFF
halo on/off
0
HOST
host
5
HZ
hz
50
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
IP_RATING
ip rating
IP20 (IP44 With Gasket)
KEYNOTE
keynote
LAMP
lamp
18W LED Lamp
LAMP_EFFICACY
lamp efficacy
73.6
LAMP_TYPE
lamp type
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMEN_OUTPUT
lumen output
2600
LUMINAIRE_REFERENCE
luminaire reference
MANUFACTURER
manufacturer
Hacel
MASSUNIT
massunit
1
MODEL
model
Ambiere
MOUNTING_TYPE
mounting type
Recessed
NO_OF_LAMPS
no of lamps
1
NO_OF_SOURCES
no of sources
1
OMNICLASS_NUMBER
omniclass number
23.80.70.11.11
OMNICLASS_TITLE
omniclass title
General Luminaries, Non Directional
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
372 18W LED 3000K.ies
PLACEMENT
placement
Ceiling
RA_INDEX
ra index
80
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RUNNING_CURRENT
running current
0.11
SHARED
shared
1
TILT_ANGLE
tilt angle
-90
TOTAL_POWER
total power
21.9
TYPE_COMMENTS
type comments
© Hacel. We reserve the right to make technical changes without prior notice.
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.hacel.co.uk/products/downlighters/ambiere/
VOLTAGE
voltage
230V
WATTAGE_COMMENTS
wattage comments
NAME
name
Ambiere
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions