??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amarr
Description
Amarr 2432
Bill of material
Amarr 2432
ORDERNO
Amarr 2432
VAR2ND_ROW_ELEVATION
2nd row elevation
2
VAR3ND_ROW_ELEVATION
3nd row elevation
4
VAR3RD_ROW_SECTION_TYPE
3rd row section type
VAR4TH_ROW_ELEVATION
4th row elevation
6
VAR5TH_ROW_ELEVATION
5th row elevation
8
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2030410
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Amarr 1000 Series Door as Specified in 08 36 00
DESIGN_OPTION
design option
-1
DOOR_CLADDING_MATERIAL
door cladding material
DOOR_CORE
door core
DOOR_GAP_FROM_WALL_INTERIOR
door gap from wall interior
0.029
DOOR_GLAZING
door glazing
DOOR_TRACK_MATERIAL
door track material
DRAWN_BY
drawn by
Robert S. Weygant, CSI, CDT, SCIP
EB_END_STILES
eb end stiles
0.281
EB_INTERMEDIATE_RAILS
eb intermediate rails
0.104
EB_MIDDLE_STILE_WIDTH
eb middle stile width
0.208
EB_NUMBER_OF_EXTRA_SECTIONS
eb number of extra sections
0
EB_OPERATOR_CENTERLINE_OFFSET_FROM_PANEL_FACE
eb operator centerline offset from panel face
0.252
EB_SHAFT_CENTERLINE_FROM_TO_DOOR
eb shaft centerline from to door
1.042
EB_TRACK_THICKNESS
eb track thickness
0.167
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
As Specified in 08 36 00
FUNCTION
function
0
GASKET_MATERIAL
gasket material
HAS_4_SECTIONS
has 4 sections
0
HAS_GREATER_THAN_4_SECTIONS
has greater than 4 sections
1
HAS_OPERATOR
has operator
1
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
10
HOST
host
1
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
http://www.amarr.com/ask_amarr/downloads.html
KEYNOTE
keynote
08 36 00
LOCK_TYPE
lock type
Standard interior sliding end stile lock for padlock
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
Amarr Garage Doors
MANUFACTURER_ADDRESS
manufacturer address
165 Carriage Ct., Winston Salem, NC 27105
MANUFACTURER_FAX
manufacturer fax
336-251-1851
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-503-DOOR (3667)
MANUFACTURER_WEBSITE
manufacturer website
http://www.amarr.com/
MASSUNIT
massunit
1
MODEL
model
1000
NUMBER_OF_HORIZONTAL_WINDOWS
number of horizontal windows
2
NUMBER_OF_PANELS_ABOVE_3RD
number of panels above 3rd
2
NUMBER_OF_SECTIONS
number of sections
5
OMNICLASS_NUMBER
omniclass number
23.30.10.17.37.14
OMNICLASS_TITLE
omniclass title
Sectional Overhead Doors
ONE
one
1
OPERATION
operation
OPERATOR_MATERIAL
operator material
PANEL_WIDTH
panel width
10.333
PRODUCT_PROPERTIES
product properties
R_VALUE
r_value
9.190
ROOF_SLOPE_FOR_TRACK
roof slope for track
15
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SALES_INFORMATION
sales information
http://www.amarr.com/find_a_dealer.html
SECTION_HEIGHTS
section heights
2
SECTION_TYPE
section type
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPRING_COUNTERBALANCE
spring counterbalance
STILE_MATERIAL
stile material
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0.167
TRACK_TYPE
track type
TRACK_WIDTH
track width
10.464
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.amarr.com/
VERSION
version
2015
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
WIDTH
width
10.167
NAME
name
Amarr 2432
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions