??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airmaster
Description
am300hb-cc_2018
Bill of material
am300hb-cc_2018
ORDERNO
am300hb-cc_2018
ADDITIONAL_INFORMATION
additional information
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1
c1
219
C1_H
c1 h
145
C2
c2
158.000
C2_H
c2 h
145
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_BACK
condensate back
1
CONDENSATE_CONNECTOR
condensate connector
12
CONDENSATE_TOP
condensate top
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
972
DESCRIPTION
description
DESIGN_FLOW_RATE
design flow rate
0
DESIGN_OPTION
design option
-1
DUCT_CONNECTOR
duct connector
200
ELECTRICAL_CONNECTION
electrical connection
1 ~ 230 V / N / PE / 50 Hz
ELECTRICAL_CONNECTION_BACK
electrical connection back
1
ELECTRICAL_CONNECTION_TOP
electrical connection top
0
F
f
14
FAMILY_NAME
family name
HEIGHT
height
342
HOST
host
0
KEYNOTE
keynote
LC
lc
35
MAINTENANCE_ZONE
maintenance zone
0
MANUFACTURER
manufacturer
Airmaster A/S
MASSUNIT
massunit
1
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS
max. flow rate with epm10 75% filters
260
MODEL
model
AM300HB-CC
NOMINAL_CURRENT__AIR_HANDLING_UNIT
nominal current, air handling unit
0,6 A
NOMINAL_CURRENT__COMFORT_COOLING
nominal current, comfort cooling
3,8 A
NOMINAL_CURRENT__ELECTRICAL_HEATING_SURFACE__VPH_
nominal current, electrical heating surface (vph)
6,5 A
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE_1___MAX_CURRENT
phase 1 - max current
7,1 A
PHASE_1___MAX_POWER_CONSUMPTION
phase 1 - max power consumption
1600 W
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_AIRFLOW_ARROW
show airflow arrow
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airmaster-as.com
VERSION
version
2018
WATER_COMFORT_HEATING_BACK
water comfort heating back
0
WATER_COMFORT_HEATING_CONNECTION_SIZE
water comfort heating connection size
17.500
WATER_COMFORT_HEATING_CONNECTOR
water comfort heating connector
17.500
WATER_COMFORT_HEATING_TOP
water comfort heating top
0
WEIGHT__STANDARD_UNIT_INCL__COMFORT_COOLING_
weight (standard unit incl. comfort cooling)
111
WITDH
witdh
1274
WORK_PLANE_BASED
work plane-based
0
NAME
name
am300hb-cc_2018
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions