??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airmaster
Description
am300-hh-bde
Bill of material
am300-hh-bde
ORDERNO
am300-hh-bde
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
COMPANY
company
Airmaster A/S
CONDENSATE_CONNECTOR
condensate connector
Ø6 mm
CONDENSATE_DIAMETER
condensate_diameter
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIGNER
designer
AV
DUCT_CONNECTOR
duct connector
Ø160 mm
ELECTRICAL_CONNECTION
electrical connection
1 ~ 230 V / N / PE / 50Hz
EXHAUST_H_DIAMETER
exhaust_h_diameter
0
EXTRACT_DE_DIAMETER
extract_de_diameter
0
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASS_EXCL__OPTIONS
mass excl. options
65 kg
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_NUMBER
part number
1013898
PART_TYPE
part type
0
REVISION_NUMBER
revision number
00
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUPPLY_H_DIAMETER
supply_h_diameter
0
TITLE
title
Revit Master AM300
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VERSION
version
2019
WATOR_COMFORT_HEATING_CONNECTOR
wator comfort heating connector
1,5" DIN 15
WATOR_IN_DIAMETER
wator_in_diameter
0
WATOR_OUT_DIAMETER
wator_out_diameter
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
am300-hh-bde
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions