??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airmaster
Description
am1200vc_2018
Bill of material
am1200vc_2018
ORDERNO
am1200vc_2018
ADDITIONAL_INFORMATION
additional information
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1
c1
200
C1_H
c1 h
249
C2
c2
182
C2_H
c2 h
699
CATEGORY
category
CLASSIFICATION
classification
0
CONDENSATE_BACK
condensate back
0
CONDENSATE_CONNECTOR
condensate connector
12
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
2427
DESCRIPTION
description
DESIGN_FLOW_RATE
design flow rate
0
DESIGN_OPTION
design option
-1
DUCT_CONNECTOR
duct connector
400
ELECTRICAL_CONNECTION
electrical connection
3 ~ 230 V / N / PE / 50 Hz
ELECTRICAL_CONNECTION_TOP
electrical connection top
0
F
f
14
FAMILY_NAME
family name
HEIGHT
height
2098
HOST
host
0
KEYNOTE
keynote
LC
lc
35
MAINTENANCE_ZONE
maintenance zone
0
MANUFACTURER
manufacturer
Airmaster A/S
MASSUNIT
massunit
1
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS_AT_30_DB_A_
max. flow rate with epm10 75% filters at 30 db(a)
980.000
MAX__FLOW_RATE_WITH_EPM10_75__FILTERS_AT_35_DB_A_
max. flow rate with epm10 75% filters at 35 db(a)
1260
MODEL
model
AM1200VC
NOMINAL_CURRENT__AIR_HANDLING_UNIT
nominal current, air handling unit
1,4 A
NOMINAL_CURRENT__ELECTRICAL_COMFORT_HEATING_SURFACE
nominal current, electrical comfort heating surface
7,3 A
NOMINAL_CURRENT__ELECTRICAL_PREHEATING_SURFACE
nominal current, electrical preheating surface
10,9 A
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE_1___MAX_CURRENT
phase 1 - max current
8,7 A
PHASE_1___MAX_POWER_CONSUMPTION
phase 1 - max power consumption
1924 W
PHASE_2___MAX_CURRENT
phase 2 - max current
PHASE_2___MAX_POWER_CONSUMPTION
phase 2 - max power consumption
PHASE_3___MAX_CURRENT
phase 3 - max current
10,9 A
PHASE_3___MAX_POWER_CONSUMPTION
phase 3 - max power consumption
2500 W
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_AIRFLOW_ARROW
show airflow arrow
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.airmaster-as.com
VERSION
version
2018
WATER_COMFORT_HEATING_BACK
water comfort heating back
0
WATER_COMFORT_HEATING_CONNECTOR
water comfort heating connector
21.300
WEIGHT__STANDARD_UNIT_
weight (standard unit)
450
WITDH
witdh
496
WORK_PLANE_BASED
work plane-based
0
NAME
name
am1200vc_2018
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions