??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AERCO International
Description
AM Series
Bill of material
AM Boiler 399-500
ORDERNO
AIR_INTAKE_CONNECTION_RADIUS
air intake connection radius
AIR_INTAKE_OUTSIDE_RADIUS
air intake outside radius
AIR_INTAKE_SIZE
air intake size
AMBIENT_TEMPERATURE_RANGE
ambient temperature range
0 °F-130 °F
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
D3020100
BREECH_AIR_INLET_SIZE
breech air inlet size
12.000
CATEGORY
category
CLASSIFICATION
classification
0
COLD_WATER_CONNECTION_SIZE
cold water connection size
CONNECTOR_DESCRIPTION
connector description
Hot Water Outlet Connection
CONNECTOR_DESCRIPTION_2
connector description 2
Air Inlet
CONNECTOR_DESCRIPTION_3
connector description 3
Cold Water Inlet Connection
CONNECTOR_DESCRIPTION_4
connector description 4
Exhaust Connection
CONNECTOR_DESCRIPTION_6
connector description 6
Gas Inlet Connection
CONNECTOR_DESCRIPTION_7
connector description 7
Power Connection
COPYRIGHT__
copyright ©
Aerco © 2013
COST
cost
0
CTRL_GAS_VENT_CONNECTION_VISIBILITY
ctrl gas vent connection visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
27.300
DESCRIPTION
description
Boiler
DESIGN_OPTION
design option
-1
ENCLOSURE_FINISH
enclosure finish
ENCLOSURE_MATERIAL
enclosure material
EXHAUST_AIR_CONNECTION_DIAMETER
exhaust air connection diameter
EXHAUST_AIR_FLOW
exhaust air flow
EXHAUST_CONNECTION_RADIUS
exhaust connection radius
EXHAUST_OUTSIDE_RADIUS
exhaust outside radius
FAMILY_NAME
family name
FREQUENCY
frequency
60
FULL_LOAD_AMPS
full load amps
GAS_CONNECTION_DIAMETER
gas connection diameter
GAS_CONNECTION_RADIUS
gas connection radius
GAS_FLOW
gas flow
GAS_PRESSURE_RANGE
gas pressure range
3-13 in- wg
GAS_TRAIN
gas train
FM
GAS_TYPE
gas type
Natural Gas, Propane
GAS_VENT_CONNECTION
gas vent connection
GAS_VENT_CONNECTION_RADIUS
gas vent connection radius
HEATING_SURFACE_AREA
heating surface area
143
HEIGHT
height
HOST
host
5
HOT_WATER_CONNECTION_SIZE
hot water connection size
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
LOCATION
location
MANUFACTURER
manufacturer
AERCO
MASSUNIT
massunit
1
MAXIMUM_INPUT
maximum input
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
160 PSGI
MAXIMUM_OPERATING_TEMPERATURE
maximum operating temperature
200.000
MAXIMUM_WATER_FLOW
maximum water flow
MAXIMUM_WORKING_PRESSURE
maximum working pressure
160.000
MINIMUM_WATER_FLOW
minimum water flow
MODEL
model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.10.11.14.14
OMNICLASS_TITLE
omniclass title
Condensing Boilers
OPERATING_TEMPERATURE
operating temperature
68 °F-189 °F
OPERATING_WEIGHT
operating weight
PART_TYPE
part type
0
PIPE_MATERIAL
pipe material
POWER_FACTOR
power factor
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://aerco.com/sites/default/files/document/document/AM%20Series%20TDS.pdf
PRODUCT_PAGE_URL
product page url
http://aerco.com/product/am-series-boilers
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SERIES
series
AM Series
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
SHOW_CLEARANCE_AREA
show clearance area
0
SUPPLY_AIR_FLOW
supply air flow
SUPPORT_MATERIAL
support material
TOTAL_HEATING_CAPACITY
total heating capacity
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.aerco.com/
VERSION
version
2
VOLTAGE
voltage
120.000
WATER_CONNECTION_RADIUS
water connection radius
WATER_PRESSURE_DROP
water pressure drop
WATER_SUPPLY_FLOW
water supply flow
0
WATER_VOLUME
water volume
WIDTH
width
23.600
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions