??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ALW
Description
ALW-Five_Bow-Straight-D-I-Pendant
Bill of material
FBI-S-80-4000
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
E1020300
BRACKET
bracket
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_DIST
ceiling dist
12
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOUR_RENDERING_INDEX
colour rendering index
80 CRI
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
24
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LAMP
lamp
80 CRI - 4000K
LENGHT
lenght
60
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ALW lighting
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROTATION
rotation
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
FIVE BOW STRAIGHT
URL
url
www.alwusa.com
VERSION
version
2016
VOLTAGE
voltage
120
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions