??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ALW
Description
ALW_Commalite-S
Bill of material
CML-S-12
ORDERNO
CML-S-12
APPARENT_LOAD
apparent load
120
ASSEMBLY_CODE
assembly code
E1020300
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_DISTANCE
ceiling distance
1.25
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESCRIPTION
description
Commalite Suspended Ceiling 12" Distance
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
12500
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
ALW
MASSUNIT
massunit
1
MODEL
model
CML-S-12
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
T24546-CML-D-4-28-10-120.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
-45
TYPE_COMMENTS
type comments
Commalite Suspended
URL
url
www.alwusa.com
VERSION
version
2014
VOLTAGE
voltage
120
NAME
name
ALW_Commalite-S
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions