??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alupro
Description
AluproAluLimi_curtain-wall-panel
Bill of material
29e60109-3edf-44fc-b161-fbf1fa41d0c6.rfa
IDENT
29e60109-3edf-44fc-b161-fbf1fa41d0c6.rfa
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
FRAME_DISTANCE_FROM_CENTER
frame distance from center
280
FRAME_THICKNESS
frame thickness
76
GLASS_COLOR
glass color
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MID
mid
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
OVERLAY_DISTANCE
overlay distance
10
PANEL_HEIGHT
panel height
560
PANEL_WIDTH
panel width
3000.000
PLATE_HEIGHT
plate height
550
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
NAME
AluproAluLimi_curtain-wall-panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions