??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alupro
Description
Alupro-wing-louver-200x34
Bill of material
f1738a5c-3c9c-41f3-a60e-8ed6de968f5f.rfa
IDENT
f1738a5c-3c9c-41f3-a60e-8ed6de968f5f.rfa
VAR_BLADE_ANGLE
_blade angle
30
VAR_BLADE_LENGTH
_blade length
3500
VAR_BLADES_SPACING
_blades spacing
200
VAR_FRAME_BOTTOM_OFFSET
_frame bottom offset
0
VAR_FRAME_LENGTH
_frame length
1300
VAR_HEIGHT
_height
1300
VAR_LEFT_FRAME_MARGIN
_left frame margin
0
VAR_NUMBER_OF_BLADES
_number of blades
6
VAR_OFFSET_FROM_THE_WALL
_offset from the wall
0
VAR_RIGHT_FRAME_MARGIN
_right frame margin
0
VAR_WIDTH
_width
3500
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
500
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIVISION_FACTOR
division factor
1
FAMILY_NAME
family name
FRAME_LEVEL
frame level
0
FRAME_MATERIAL
frame material
HIDE_LEFT_FRAME
hide left frame
0
HIDE_RIGHT_FRAME
hide right frame
0
HOST
host
5
KEYNOTE
keynote
LAMELLA_MATERIAL
lamella material
LAMELLA_START_POINT
lamella start point
0
LAST_TOP_LAMELLA_LEVEL
last top lamella level
1180
LEFT_BRACKET_CENTER
left bracket center
-5.000
LEFT_BRACKET_FORMULA
left bracket formula
0
LEFT_FRAME_FORMULA
left frame formula
20
LENGTH
length
3500
MANUAL_ADJUSTMENT_TO_MIDDLE_FRAME
manual adjustment to middle frame
0
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MIDDLE_FRAME_MARGIN
middle frame margin
1500
MIDDLE_FRAME_REF_BRAC
middle frame ref brac
1848
MIDDLEFRAME_REF
middleframe ref
1799
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RIGHT_BRACKET_CE
right bracket ce
3475.000
RIGHT_FRAME_DISTANCE_FORMULA
right frame distance formula
3500
RIGHT_FRAME_MARGIN
right frame margin
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARE_THE_LEFT_FRAME_WITH_PREVIOUS_PANEL
share the left frame with previous panel
0
SHARE_THE_RIGHT_FRAME_WITH_NEXT_PANEL
share the right frame with next panel
0
SHARED
shared
0
SHOW_LEFT_FRAME
show left frame
1
SHOW_MIDDEL_FRAME
show middel frame
1
SHOW_RIGHTL_FRAME
show rightl frame
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WING_LEVEL
wing level
77.600
NAME
Alupro-wing-louver-200x34
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions