??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alupro
Description
Alupro-u-profile
Bill of material
a8b4f6bd-5630-428c-b993-8f6b5cb98fd4.rfa
IDENT
a8b4f6bd-5630-428c-b993-8f6b5cb98fd4.rfa
ASSEMBLY_CODE
assembly code
BARRIERCOLOR
barriercolor
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_HEIGHT
frame height
780.000
HOST
host
0
KEYNOTE
keynote
LEFT_FRAME
left frame
640.000
LEFT_MARGIN
left margin
100
LENGTH
length
3000
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER
number
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RIGHT_FRAME
right frame
400
RIGHT_MARGIN
right margin
100
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
NAME
Alupro-u-profile
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions