??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alupro
Description
Alupro-Grill-_RR-curtain-panel
Bill of material
97060b32-ebe2-4dc7-a142-e60f8237c9d9.rfa
IDENT
97060b32-ebe2-4dc7-a142-e60f8237c9d9.rfa
VAR0__VERTICAL__BLADES_SPACING
0 _vertical blades spacing
100
VAR0_HORIZONTAL_BLAD_LENGTH
0 horizontal blad length
2054.994
VAR0_HORIZONTALL_BLAD_QUANTITY
0 horizontall blad quantity
20
VAR0_POSITION
0 position
VAR0_VERTICAL_BLAD_LENGTH
0 vertical blad length
2000
VAR0_VERTICAL_BLAD_QUANTITY
0 vertical blad quantity
21
VAR0_HORIZONTAL__BLADES_SPACING
0_horizontal blades spacing
100
VAR0_PANELL_NAME_OR_NUMBER
0_panell name or number
VAR_BLADE_THICKNESS
_blade thickness
3
VAR_C
_c
11.500
VAR_D
_d
43.494
VAR_E
_e
11.500
VAR_F
_f
88.500
ADD_HORIZONTAL
add horizontal
0
ADD_VERTICAL
add vertical
0
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
BLADE_DEPTH
blade depth
30.000
BOTTOM_MARGIN
bottom margin
10
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
FIRST_VERTICAL_BLADE_LEFT_PLACEMENT
first vertical blade left placement
1017.497
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
2000
HOST
host
0
KEYNOTE
keynote
LEFT_MARGIN
left margin
10
MANUFACTURER
manufacturer
Alupro Oy
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
RR Grilles
OMNICLASS_NUMBER
omniclass number
23.25.20.14.11.11.17
OMNICLASS_TITLE
omniclass title
Infill Panels
SHARED
shared
0
SHOW_LEFT_MARK
show left mark
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
TECHNICAL_SUPPORT
technical support
For more information and technical support please feel free to Contact: Tambi Daghouz tambi.daghouz@alupro.com +358 207 421 705
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.alupro.com/en/products/facade-solutions/architectural-grilles/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WIDTH
width
2054.994
NAME
Alupro-Grill-_RR-curtain-panel
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions