??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Archilume
Description
ALTO
Bill of material
P1_ALTO
ORDERNO
APPARENT_LOAD
apparent load
0
AVAILABLE_FINISHES
available finishes
Clear anodized aluminum (S) Black anodized aluminum (B) Gold anodized aluminum (G) Champagne anodized aluminum (C)
C
c
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLLECTION
collection
ALTO
COLOR_FILTER
color filter
16777215
COLOR_RENDERING_INDEX
color rendering index
3000K to 1800K
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
1219.200
DESIGN_OPTION
design option
-1
DIAMETER
diameter
111.000
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
600
ENERGY_EFFICIENCY_CLASS
energy efficiency class
high
FINISHES
finishes
SILVER, GOLD, CHAMPAGNE, BLACK
FLAT_GLASS
flat glass
0
FREQUENCY
frequency
50
HEIGHT
height
500
HOST
host
5
INFRARED_LAMP
infrared lamp
NO
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
M
m
MANUFACTURER
manufacturer
Archilume
MASSUNIT
massunit
1
MATERIAL_DESCRIPTION
material description
Aluminum
NO_CONF
no conf
OPTIONAL
optional
na
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
P1-AL-3W-S-CD.ies
POWER_CONSUMPTION
power consumption
0
POWER_SUPPLY
power supply
120/277V
POWER_SUPPLY_VOLTAGE
power supply voltage
120-277
PRODUCT_CODE
product code
REACTION_TO_FIRE
reaction to fire
NO
ROOM_CALCULATION_POINT
room calculation point
1
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_GLASS
standard glass
1
T
t
TECHNICAL_DATA_SHEET
technical data sheet
TILT_ANGLE
tilt angle
90
URL
url
https://www.archilume.com/
VERSION
version
2018
VOLTAGE
voltage
120.000
WATTAGE
wattage
0
WEIGHT
weight
0
WIDTH
width
111.000
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions