??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Paragon
Description
ALL-WELDED TABLES
Bill of material
ALL-WELDED TABLES
ORDERNO
ALL-WELDED TABLES
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BASE
base
BASE_WIDTH
base width
54.000
CATEGORY
category
COST
cost
0
COST_INFO
cost info
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
24.000
DESCRIPTION
description
Two Station All Welded Desk
DESIGN_OPTION
design option
-1
DISTRIBUTED_BY
distributed by
Contrax
FAMILY_NAME
family name
HEIGHT
height
27.000
HEIGHT_AVALABILITY
height avalability
24In 27In or 29In
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Paragon, Inc.
MANUFACTURER_ADDRESS
manufacturer address
2224 E.Randol Mill Rd Arlington, Texas 76011
MANUFACTURER_EMAIL
manufacturer email
www.paragoninc.com
MANUFACTURER_FAX
manufacturer fax
817-633-2733
MANUFACTURER_PHONE
manufacturer phone
817-633-3242
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-451-8546
MASSUNIT
massunit
1
MODEL
model
AWR2460
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCT_LINE
product line
PRODUCT_PAGE_URL
product page url
http://www.paragoninc.com/products/classroom/awr/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_LEG
round leg
1
SHARED
shared
0
SUBCATEGORY
subcategory
TABLE_TOP
table top
TABLE_TOP_BUMPER
table top bumper
TABLE_TOP_THICKNESS
table top thickness
1.250
TARRAIN_LEG
tarrain leg
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.paragoninc.com
VERSION
version
Autodesk Revit Architecture 2012
WIDTH
width
60.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
ALL-WELDED TABLES
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions