??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
All-flo Pump
Description
All-Pur™️ FDA (F Series)
Bill of material
1-12 in. All-Pur™️ FDA (F Series) Pump - F150
ORDERNO
AIR_END
air end
Aluminum, Stainless Steel
AIR_EXHAUST_CONNECTION_SIZE
air exhaust connection size
1-14 in.
AIR_INLET_CONNECTION_SIZE
air inlet connection size
34 in.
DIAPHRAGM
diaphragm
Hytrel®, PTFE, Santoprene®
HARDWARE
hardware
Stainless Steel
LIQUID_CONNECTION_SIZE
liquid connection size
Tri-Clamp
LIQUID_PORT_SIZE
liquid port size
MUFFLER
muffler
Metal, Plastic
O_RINGS
o-rings
Buna-N, EPDM, PTFE
SEAT
seat
Stainless Steel
STANDARD_DISCHARGE_PORT
standard discharge port
Right
STANDARD_SUCTION_PORT
standard suction port
Right
VALVE
valve
WEIGHT
weight
WET_END
wet end
Passivated Stainless Steel
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions