??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A-Light
Description
ALGSTR1 SQ
Bill of material
ALGSTR1 SQ LH
ORDERNO
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DROP_LENS
drop lens
EMIT_FROM_LINE_LENGTH
emit from line length
279.400
HEIGHT
height
11.73" [ 298mm]
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
100
MANUFACTURER
manufacturer
ALIGHTS
MASSUNIT
massunit
1
MODEL
model
ALIGN ALGSTR
MOUNTING
mounting
TRACK
NORMAL_LENS
normal lens
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2018
VOLTAGE
voltage
120V or 277V
WATTAGE_COMMENTS
wattage comments
11W
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions