??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A-Light
Description
ALGALT55
Bill of material
ALT 55 25 deg LH
ORDERNO
ALT_55_25_DEG_LH
alt 55 25 deg lh
ALT_55_25_DEG_LS
alt 55 25 deg ls
ALT_55_35_DEG_LH
alt 55 35 deg lh
ALT_55_35_DEG_LS
alt 55 35 deg ls
APPARENT_LOAD
apparent load
70
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1500
DESIGN_OPTION
design option
-1
HEIGHT
height
HORIZONTAL_END
horizontal end
-5
HORIZONTAL_PIVOT_S
horizontal pivot s
0
HOST
host
5
LAMP
lamp
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
ALIGHTS
MASSUNIT
massunit
1
MODEL
model
ALIGN ALTA 45
MOUNTING
mounting
TRACK
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VERSION
version
2018
VERTICAL_END
vertical end
5
VERTICAL_PIVOT
vertical pivot
0
VOLTAGE
voltage
120V or 277V
WATTAGE_COMMENTS
wattage comments
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions