??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 59
HELP_VARIABLE
Company
Albion Sections
Description
Albion_C_Rail
Bill of material
Albion-C22725
IDENT
A
a
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_EXPORT_AS_GEOMETRY
always export as geometry
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
AURTHER
aurther
Graitec
B
b
BARCODE
barcode
n/a
CATEGORY
category
n/a
CE_MARKING_EXECUTION_CLASS
ce marking execution class
CODE_NAME
code name
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
FIRE_RATING
fire rating
GRADE
grade
n/a
HOST
host
0
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
L
l
LENGTH
length
1500
MANUFACTURER
manufacturer
Albion Sections Ltd
MANUFACTURERURL
manufacturerurl
http://www.albionsections.co.uk/
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FOR_MODEL_BEHAVIOR
material for model behavior
1
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
n/a
NAME
name
NBSDESCRIPTION
nbsdescription
n/a
NBSREFERENCE
nbsreference
n/a
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PRODUCTIONINFORMATION
productioninformation
REPLACEMENTCOST
replacementcost
REVISION
revision
SECTION_NAME_KEY
section name key
SECTION_SHAPE
section shape
0
SERIALNUMBER
serialnumber
SHAPE
shape
SHARED
shared
0
SHOW_FAMILY_PRE_CUT_IN_PLAN_VIEWS
show family pre-cut in plan views
1
SIZE
size
STRUCTURAL_FRAMING_LENGTH_ROUNDOFF
structural framing length roundoff
1
STRUCTURAL_MATERIAL
structural material
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
SYMBOLIC_REPRESENTATION
symbolic representation
1
T
t
T1
t1
TAGNUMBER
tagnumber
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
UNICLASS2015DESCRIPTION
uniclass2015description
UNICLASS2015REFERENCE
uniclass2015reference
UNICLASS2015VERSION
uniclass2015version
URL
url
http://www.albionsections.co.uk/
VERSION
version
2014
W
w
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
n/a
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
X
x
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions