??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL2223 - IO-Link - M12 modules
Bill of material
AL2223
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL2223: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input
DESCLONG
Long Description
IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital inputs 16; (configurable); Number of digital outputs 16; (configurable); IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)
BN
Bestellnummer
AL2223
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IOL MOD SL 8XDX/DX B M12 IP69K
ERPGRSUPPLIER
ERP Group Supplier
N2
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions