??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Alcadrain
Description
AKS4
Bill of material
I8KR2YCWI
ORDERNO
I8KR2YCWI
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D2030300
BASIC_WARRANTY
basic warranty
2 years
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Siphon with a dry flap valve to stop foul odor
DESIGN_OPTION
design option
-1
EAN
ean
8595580522605
EXTENDED_WARRANTY
extended warranty
3 years
FLOW_RATE
flow rate
0.700
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Alca plast
MASSUNIT
massunit
1
MODEL
model
AKS4
MOUNTING_HEIGHT
mounting height
0
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TYPE_COMMENTS
type comments
To capture the dripping condensation, connection to the waste pipe Ø40 mm
URL
url
http://www.alcaplast.com/en/
VENT_CONNECTION
vent connection
0
VERSION
version
2014
WASTE_CONNECTION
waste connection
1
WASTE_PIPE_DIAMETER
waste pipe diameter
50
WEIGHT
weight
0,1807 kg
WFU
wfu
0
NAME
name
1L49TFZ72
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions