??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airtherm
Description
Airtherm SF-A_Stm_LorR
Bill of material
Exp_Vertical_Sloped_Top_Arched_Inlet_Convector_Heater_-_SF-A-Stm_Airtherm
ORDERNO
Exp_Vertical_Sloped_Top_Arched_Inlet_Convector_Heater_-_SF-A-Stm_Airtherm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050
C
c
0.6875
CLASSIFICATION
classification
0
CLEARANCE_DEPTH
clearance depth
3
CLEARANCE_VISIBILITY
clearance visibility
1
COND_LEFT
cond left
1
COND_RIGHT
cond right
1
CONDENSATE_FLOW
condensate flow
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.354166666666667
DESCRIPTION
description
Exposed Vertical Slope Top Arched Inlet Convector
DESIGN_OPTION
design option
-1
FAMILY_LOAD_STATUS
family load status
NOT VALID
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
-459.67
HEIGHT
height
1.5
HOST
host
0
LBS_STEAM_PER_HOUR
lbs steam per hour
0
MANUFACTURER
manufacturer
AIRTHERM
MASSUNIT
massunit
1
MODEL
model
ABC
OMNICLASS_NUMBER
omniclass number
23.75.70.17.14
OMNICLASS_TITLE
omniclass title
Convectors
PART_TYPE
part type
0
POCLEFT
pocleft
1
POCRIGHT
pocright
1
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLOPEHT
slopeht
0.204495833333333
SS_LEFT
ss left
1
SS_RIGHT
ss right
1
STEAM_PRESSURE
steam pressure
0
STEAM_TEMPERATURE
steam temperature
-459.67
TOP_SUPPLY_WIDTH
top supply width
1.41666666666667
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
Airtherm Convector Catalog ACVC-6 12-3-14
VERSION
version
2011
WIDTH
width
1.66666666666667
WORK_PLANE_BASED
work plane-based
0
NAME
name
Exp_Vertical_Sloped_Top_Arched_Inlet_Convector_Heater_-_SF-A-Stm_Airtherm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions