??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Airtherm
Description
Airtherm FS-A_HW_R
Bill of material
Exposed_Vertical_Flat_Top_Arched_Inlet_Convector_Heater_-_FS-A-HW-R_Airtherm
ORDERNO
Exposed_Vertical_Flat_Top_Arched_Inlet_Convector_Heater_-_FS-A-HW-R_Airtherm
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
D3050
C
c
0.6875
CLASSIFICATION
classification
0
CLEARANCE_DEPTH
clearance depth
3
CLEARANCE_VISIBILITY
clearance visibility
1
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
0.354166666666667
DESCRIPTION
description
Exposed Vertical Flat Top Arched Inlet Convector FS-A
DESIGN_HEATING_WATER_FLOW
design heating water flow
0
DESIGN_OPTION
design option
-1
FAMILY_LOAD_STATUS
family load status
NOT VALID
HEATING_COIL_WATER_PRESSURE_DROP
heating coil water pressure drop
0
HEATING_ENTERING_DRY_BULB_TEMPERATURE
heating entering dry bulb temperature
-459.67
HEATING_WATER_ENTERING_TEMPERATURE
heating water entering temperature
-459.67
HEATING_WATER_LEAVING_TEMPERATURE
heating water leaving temperature
-459.67
HEIGHT
height
1.5
HOST
host
0
HWR_BOTTOM_LEFT
hwr bottom left
1
HWR_TOP_LEFT
hwr top left
0
HWS_BOTTOM_RIGHT
hws bottom right
1
HWS_TOP_RIGHT
hws top right
1
MANUFACTURER
manufacturer
AIRTHERM
MASSUNIT
massunit
1
MODEL
model
ABC
OMNICLASS_NUMBER
omniclass number
23.75.70.17.14
OMNICLASS_TITLE
omniclass title
Convectors
PART_TYPE
part type
0
POCLEFT
pocleft
1
POCRIGHT
pocright
1
RETURN_AIR_CONNECTION_HEIGHT
return air connection height
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TOP_SUPPLY_WIDTH
top supply width
1.41666666666667
TOTAL_HEATING_CAPACITY
total heating capacity
0
TYPE_COMMENTS
type comments
Airtherm Convector Catalog ACVC-6 12-3-14
VERSION
version
2011
WIDTH
width
1.66666666666667
WORK_PLANE_BASED
work plane-based
0
NAME
name
Exposed_Vertical_Flat_Top_Arched_Inlet_Convector_Heater_-_FS-A-HW-R_Airtherm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions