??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wenger Corporation
Description
AirPro Wall Mount
Bill of material
AirPro Wall Mount
ORDERNO
AirPro Wall Mount
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAGE_ARRAY_START
cage array start
3.000
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
28.500
DESCRIPTION
description
Air Pro Locker Wall Mount
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HANG_HOOK_WIDTH
hang hook width
24.827
HOST
host
0
KEYNOTE
keynote
LEG_DIST
leg dist
6.000
LH___END_PANEL
lh - end panel
1
LH___LEG_VIS
lh - leg vis
0
LH_BASE_BARS
lh_base bars
7.500
MANUFACTURER
manufacturer
Wenger Corporation
MASSUNIT
massunit
1
MODEL
model
24"
NUMBER_OF_BARS
number of bars
7
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
RH___END_PANEL
rh - end panel
1
RH___LEG_VIS
rh - leg vis
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCHOOL_COLOR
school color
SEAT_AND_SHELF
seat and shelf
SEAT_WIDTH
seat width
22.750
SHARED
shared
0
TEXT_POSITION
text position
6.000
TEXT_VIS
text vis
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.wengercorp.com/Home/Contact.html
WIDTH
width
25.250
WORK_PLANE_BASED
work plane-based
0
NAME
name
AirPro Wall Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions