??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
American Dryer
Description
AirMax_Model-A_Automatic_Surface-Mount
Bill of material
AirMax_Model-A_Automatic_Surface-Mount
ORDERNO
AirMax_Model-A_Automatic_Surface-Mount
ACTUATION
actuation
Automatic
ADA_COMPLIANT
ada compliant
0
AIR_OUTPUT
air output
Dryers shall deliver 154 cubic feet per minute of air volume (7300 LFM)
AIR_TEMPERATURE
air temperature
70°F
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
C1030210
CATEGORY
category
COST
cost
0
COVER_MATERIAL
cover material
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Hand Dryer as Specified in 10 28 00
DESIGN_OPTION
design option
-1
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FREQUENCY
frequency
60
HARDWARE_FINISH
hardware finish
HEATING_ELEMENT
heating element
Incorporates a 2100 (optional 1500) watt Nichrome wire heating element Protected by an automatic-resetting, thermal cutoff
HOST
host
1
INSRTLOC
insrtloc
0.010
INSTALLATION_PHASE
installation phase
Interior Fittings
INSTALLATION_FABRICATION
installation-fabrication
http://www.worlddryer.com/all-hand-dryers
KEYNOTE
keynote
10 28 00
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
World Dryer Corp.
MANUFACTURER_ADDRESS
manufacturer address
5700 McDermott Dr., Berkeley, IL 60163-1102
MANUFACTURER_FAX
manufacturer fax
708-449-6958
MANUFACTURER_PHONE
manufacturer phone
708-449-6950
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
800-323-0701
MANUFACTURER_WEBSITE
manufacturer website
http://www.worlddryer.com/
MASSUNIT
massunit
1
MEP_AMPERAGE
mep amperage
12.500
MEP_APPARENT_POWER
mep apparent power
1500
MODEL
model
As Specified in 10 28 00
MOTOR
motor
Motor shall be universal type, 1/10 HP at 7500 RPM
MOUNTING_HEIGHT
mounting height
3.083
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPENING_OFFSET
opening offset
0.833
PART_TYPE
part type
0
REQD_WIRE_GAUGE
reqd wire gauge
14
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SALES_INFORMATION
sales information
http://www.worlddryer.com/find-a-distributor
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_DEPTH
unit depth
0
UNIT_HEIGHT
unit height
0
UNIT_WIDTH
unit width
0
URL
url
http://www.worlddryer.com/
VERSION
version
2009
VOLTAGE_MEP
voltage_mep
120.000
WARRANTY_DURATION__YEARS_
warranty duration (years)
5
NAME
name
AirMax_Model-A_Automatic_Surface-Mount
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions